069435
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/p2b_ip_hci_asmtab.prj},{NB=069435},{SS=1-11/16},{SS1=1.687500},{PN=069435},{DESCRIPTION=P2B-IP-111RE},{EF=Expansion Type},{EF1=2},{ST=Contact Seal},{ST1=1},{A=2-13/16},{A1=2.8125000},{B=7-3/8},{B1=7.3750000},{C=2-1/16},{C1=2.0625000},{DMIN=5-5/16},{DMIN1=5.3125000},{DMAX=5-45/64},{DMAX1=5.7031250},{F=1/2},{F1=0.5000000},{G=13/16},{G1=0.812500},{H=1-1/4},{H1=1.2500000},{J=4-17/64},{J1=4.265625},{L=3},{L1=3.0000000},{M=2-1/8},{M1=2.125000},{R=13/16},{R1=0.812500},{S=2},{S1=2.000000},{X=1/4},{X1=0.250000},{Y=0.020},{Z=2-5/64},{Z1=2.078125},{BORE=3.3465},{PPATH=p2b_ip_hci_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
1-11/16
Inch
Part No.
069435
Description
P2B-IP-111RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
2-13/16
Inch
B
7-3/8
Inch
C
2-1/16
Inch
Dmin
5-5/16
Inch
Dmax
5-45/64
Inch
Bolt Diameter
1/2
Inch
G
13/16
Inch
H
1-1/4
Inch
J
4-17/64
Inch
L
3
Inch
M
2-1/8
Inch
R
13/16
Inch
S
2
Inch
Total Expansion
1/4
Inch
Y
0.020
Inch
Z
2-5/64
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.